SWIVEL PIN ASSEMBLY
SVPIN-075-10
ToolsSVPIN-075-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.890 |
| Product length mm | 73.406 |
| Product width in | 0.750 |
| Product width mm | 19.05 |