Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 2.890 | |
| Product length mm | 73.406 | |
| Product width in | 0.750 | |
| Product width mm | 19.050 |
