SXC002U6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035123
SXC002U6
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 2 in |
| Construction type | Tie Rod |
| Cushion Location | Cap 3 |
| Cushions | Cushioned cap end |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TV17DL0T3KD27555 |
| Mounting style | Head Trunnion |
| Net Stroke Length | 60 in |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton wiper double-lipped |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Height | 2.5 in |
| Product Length/Depth | 64.9 in |
| Product Type | Tie-Rod |
| Product Volume | 665.225 in³ |
| Product Width | 4.1 in |
| Rod 1 Diameter | 3 in |
| Rod End Style 1 | Intermediate Male Metric thread |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 100 Psi |