Danfoss Hydro-Line
SXH003HR
N5C-4.00X66.00-B-1.75-2-T-H-N-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 4 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Cushioned both ends |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | N5C-4.00X66.00-B-1.75-2-T-H-N-1-1 |
Mounting style | Cap Clevis |
Net Stroke Length | 66 in |
Non-Rotating | Yes |
Port Location | Head 1-Cap 1 |
Port Type | SAE/UN O-ring |
Product Height | 5 in |
Product Length/Depth | 79.5 in |
Product Type | Tie-Rod |
Product Volume | 1987.5 in³ |
Product Weight | 172.1 lb |
Product Width | 5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.75 in |
Rod Coating | Chrome |
Rod End Style 1 | Small male metric thread |
Rod Material | Case Hardened |
Rod Seal Material 1 | Urethane |
Rod Seal Type 1 | Urethane Ultra Seal |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | N5 Series |
Working pressure - max | 3000 Psi |