Danfoss Hydro-Line
SXH004EL
LR5F-2.00X5.25-N-0.63-10-N-N-N-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 2 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | LR5F-2.00X5.25-N-0.63-10-N-N-N-1-1 |
Mounting style | Head Rectangular flange |
Net Stroke Length | 5.25 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | PolyPak |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 2.5 in |
Product Length/Depth | 10.94 in |
Product Type | Tie-Rod |
Product Volume | 116.238 in³ |
Product Weight | 7.3 lb |
Product Width | 4.25 in |
Reciprocating | Yes |
Rod 1 Diameter | .63 in |
Rod Coating | Chrome |
Rod End Style 1 | Small male metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | Hydro-Line |
Trade Name | R5 Series |
Working pressure - max | 250 Psi |