Danfoss Hydro-Line
SXH004JC
HR5C-4.00X6.00-N-1.00-2-S-H-N-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 4 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
Model Code | HR5C-4.00X6.00-N-1.00-2-S-H-N-1-1 |
Mounting style | Cap Clevis |
Net Stroke Length | 6 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | SAE/UN O-ring |
Product Height | 4.5 in |
Product Length/Depth | 14.625 in |
Product Type | Tie-Rod |
Product Volume | 296.156 in³ |
Product Weight | 29.8 lb |
Product Width | 4.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1 in |
Rod Coating | Chrome |
Rod End Style 1 | Small Male UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Urethane |
Rod Seal Type 1 | Urethane Ultra Seal |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | HR5 Series |
Working pressure - max | 100 Psi |