Danfoss Hydro-Line
SXH004T7
N5G-7.00X2.00-N-3.00-4-N-F-V-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 7 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | N5G-7.00X2.00-N-3.00-4-N-F-V-1-1 |
Mounting style | Head rectangular |
Net Stroke Length | 2 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 8.5 in |
Product Length/Depth | 16.25 in |
Product Type | Tie-Rod |
Product Volume | 1734.85 in³ |
Product Weight | 216.1 lb |
Product Width | 12.56 in |
Reciprocating | Yes |
Rod 1 Diameter | 3 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female Metric thread |
Rod Material | Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton PolyPak |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | N5 Series |
Working pressure - max | 3000 Psi |