Danfoss Hydro-Line
SXH0059C
HR5A-1.50X13.50-N-1.00-2-N-V-V-4-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 1.5 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
Model Code | HR5A-1.50X13.50-N-1.00-2-N-V-V-4-4 |
Mounting style | Side Lug |
Net Stroke Length | 13.5 in |
Non-Rotating | No |
Piston Seal Material | Viton-A |
Piston Seal Type | Viton lip-type |
Port Location | Head 4-Cap 4 |
Port Type | NPTF |
Product Height | 2 in |
Product Length/Depth | 18.6 in |
Product Type | Tie-Rod |
Product Volume | 130.2 in³ |
Product Weight | 6.6 lb |
Product Width | 3.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1 in |
Rod Coating | Chrome |
Rod End Style 1 | Small male metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton lip type |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | HR5 Series |
Working pressure - max | 100 Psi |