Weatherhead by Danfoss
T-301
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-301
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 24.015 in |
| Packaged Length | 24.015 in |
| Packaged Volume | 13849.936 in³ |
| Packaged Weight | 25.021 lb |
| Packaged Width | 24.015 in |
| Product color/finish | Gray |
| Product material | Metal |
| Product Type | Tripod |
| Product Weight | 40.47 lb |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975017999 |