Weatherhead by Danfoss
T-400-MSP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-400-MSP
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 12 in | |
| Packaged Length | 4 in | |
| Packaged Volume | 432 in³ | |
| Packaged Weight | .41 lb | |
| Packaged Width | 9 in | |
| Product Height | 11 in | |
| Product Length/Depth | .1 in | |
| Product material | Paper | |
| Product Type | Instruction Kit | |
| Product Volume | 8.8 in³ | |
| Product Weight | 1 lb | |
| Product Width | 8 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 639789358318 |