Weatherhead by Danfoss
T-402-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-402-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Pump | |
| Packaged Height | 6.25 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 717.188 in³ | |
| Packaged Weight | 11 lb | |
| Packaged Width | 17 in | |
| Product color/finish | Yellow/Black | |
| Product Height | 5.25 in | |
| Product Length/Depth | 12.5 in | |
| Product Type | Air/Hyd Pump | |
| Product Volume | 328.125 in³ | |
| Product Weight | 11.128 lb | |
| Product Width | 5 in | |
| Reservoir Capacity | 28.875 in³ | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 639789360403 | |
| Working pressure - max | 4200 Psi |