Weatherhead by Danfoss
T-460-10BB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-460-10BB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Weatherhead by Danfoss | |
| Color | Yellow | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Machine mountable | No | |
| Material | Steel | |
| Number of drawers | 0 EA | |
| Number of trays | 0 EA | |
| Packaged Height | 10 in | |
| Packaged Length | 25 in | |
| Packaged Volume | 1998 in³ | |
| Packaged Weight | 19.841 lb | |
| Packaged Width | 7.992 in | |
| Product Height | 25 in | |
| Product Length/Depth | 8 in | |
| Product Type | Large Tool Box | |
| Product Volume | 1800 in³ | |
| Product Weight | 17 lb | |
| Product Width | 9 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 757522988681 | |
| Wheels | No |