T-460
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-460
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air pressure - max | 4000 Psi | |
| Capability | 3/16" ID 1 fiber braid through 1-3/8" ID 1 wire hose and 1-1/4" ID 2 wire hose | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Free Standing | |
| Packaged Height | 25 in | |
| Packaged Length | 25 in | |
| Packaged Volume | 15625 in³ | |
| Packaged Weight | 12.756 lb | |
| Packaged Width | 25 in | |
| Power type | Automated Electrical | |
| Product color/finish | Black/Yellow | |
| Product Height | 15 in | |
| Product Length/Depth | 11.25 in | |
| Product material | Carbon steel | |
| Product Volume | 2362.5 in³ | |
| Product Weight | 58 lb | |
| Product Width | 14 in | |
| Programmable | Semi-Programmable | |
| UNSPSC | 27121811 | |
| UPC | 639789358646 | |
| Voltage | 115 V |