T-464
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-464
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Capability | 3/16" ID 1 fiber braid through 1-3/8" ID 1 wire hose and 1-1/4" ID 2 wire hose | |
| Item type | Crimper Package | |
| Machine mountable | No | |
| Mounting | Free Standing | |
| Packaged Height | 25 in | |
| Packaged Length | 25 in | |
| Packaged Volume | 15625 in³ | |
| Packaged Weight | 12.756 lb | |
| Packaged Width | 25 in | |
| Product Height | 15 in | |
| Product Length/Depth | 11.25 in | |
| Product Volume | 2362.5 in³ | |
| Product Weight | 70 lb | |
| Product Width | 14 in | |
| UNSPSC | 27121811 | |
| UPC | 639789358714 |