Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Burst pressure (bar) | 12 | |
| Burst pressure (psi) | 174 | |
| Color | GREEN | Green |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 3.19 | |
| Inside diameter (mm) | 81.00 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 3.30 | |
| Outside diameter (mm) | 83.85 | |
| Reinforcement material | FABRIC | Fabric |
| Series | T13L | TYANA L |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 4 | |
| Working pressure max (psi) | 58 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -5 | |
| Working temperature min (F) | 23.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |