Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | TA0131612 |
| Connection style | Automatic connect |
| End size 1 | -8 |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate GPM | 910.00 |
| Hex size 2 IN | 1.020 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | G 1/2 |
| Working pressure max psi | 290 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |