TA82EADG9530
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | In cylinder assembly |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Overall Diameter | 1 in |
Package contents | Piston Rod |
Product Height | 1 in |
Product Length/Depth | 20.19 in |
Product Type | Cylinder Piston Rods |
Product Volume | 20.19 in³ |
Product Width | 1 in |
Rod Diameter | 1 in |
Sub-brand | None |
Trade Name | None |