Danfoss Hansen
TC1329-B
CPLNG, RATIONALIZED HEAD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Air, water, and other refrigerants applications |
Brand | Danfoss |
Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
Item type | Component |
Media | Other |
Product Height | 1.25 in |
Product Length/Depth | 1.5 in |
Product Type | Quickseal |
Product Volume | 2.344 in³ |
Product Weight | .454 lb |
Product Width | 1.25 in |
Product material | Aluminum |
Sub-brand | Hansen |
Thread sealant | No |
Trade Name | TC Series |
UPC | 678146116772 |
Working pressure | 650 Psi |
Working temperature - max | 250 °F |
Working temperature - min | -20 °F |