TG814L6457
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG814L6457
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 9.875 in |
| Package contents | Bearing |
| Product Height | 9.875 in |
| Product Length/Depth | 3.69 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 359.833 in³ |
| Product Width | 9.875 in |
| Sub-brand | None |
| Trade Name | None |