TG818L4934
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG818L4934
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 13.624 in | |
| Package contents | Bearing | |
| Product Height | 13.624 in | |
| Product Length/Depth | 2.875 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 533.638 in³ | |
| Product Width | 13.624 in | |
| Sub-brand | None | |
| Trade Name | None |