TG81VG3183
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG81VG3183
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 4.247 in |
| Package contents | Bearing |
| Product Height | 4.247 in |
| Product Length/Depth | 1.78 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 32.106 in³ |
| Product Width | 4.247 in |
| Sub-brand | None |
| Trade Name | None |