Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | White |
| Compliances | EU 10/2011 |
| Construction | 1 Pvc Spiral, Cu |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 2.36 |
| Inside diameter (mm) | 60.00 |
| Outside diameter (inch) | 2.64 |
| Outside diameter (mm) | 67.00 |
| Series | URARTU PU-LD |
| Tube material | Polyurethane (TPU) |