Danfoss logo
URARTU PU  152MM-product-details

URARTU PU 152MM

TS64152001


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorGray
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.45
Outside diameter (mm)163.80
SeriesURARTU PU-LD
Tube materialPolyurethane (TPU)