TS81ML6261
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TS81ML6261
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 2.623 in | |
| Package contents | Bearing | |
| Product Height | 2.623 in | |
| Product Length/Depth | 1.862 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 12.811 in³ | |
| Product Width | 2.623 in | |
| Sub-brand | None | |
| Trade Name | None |