CLEVIS S
TV62025
ToolsTV62025 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 3.110 |
| Product height mm | 78.994 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product width in | 1.580 |
| Product width mm | 40.132 |