CLEVIS S
TV62040
ToolsTV62040 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 5.300 |
| Product height mm | 134.620 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.000 |
| Product width mm | 76.200 |