TZ81ML8923
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ81ML8923
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 2.501 in | |
| Package contents | Bearing | |
| Product Height | 2.501 in | |
| Product Length/Depth | 1.458 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 9.12 in³ | |
| Product Width | 2.501 in | |
| Sub-brand | None | |
| Trade Name | None |