TZ81WA010
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ81WA010
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 5.5 in | |
| Package contents | Bearing | |
| Product Height | 5.5 in | |
| Product Length/Depth | 1.92 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 58.08 in³ | |
| Product Width | 5.5 in | |
| Sub-brand | None | |
| Trade Name | None |