TZ81YA020
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ81YA020
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Industrial application | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 5.1 in | |
| Package contents | Bearing | |
| Product Height | 5.1 in | |
| Product Length/Depth | .56 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 14.566 in³ | |
| Product Width | 5.1 in | |
| Sub-brand | None | |
| Trade Name | None |