TZ82LZZWRB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ82LZZWRB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.75 in | |
| Package contents | Piston Rod | |
| Product Height | 1.75 in | |
| Product Length/Depth | 19.6 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 60.025 in³ | |
| Product Width | 1.75 in | |
| Rod Diameter | 1.75 in | |
| Sub-brand | None | |
| Trade Name | None |