Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 750.00 |
Bend radius min (mm) | 750.00 |
Burst pressure (bar) | 170 |
Burst pressure (psi) | 2465 |
Color | Red |
Cover material | Nitrile (NBR) |
Inside diameter (inch) | 101.60 |
Inside diameter (mm) | 101.60 |
Outside diameter (inch) | 124.00 |
Outside diameter (mm) | 124.00 |
Reinforcement material | Brass plated steel wire |
Tube material | EPDM |
Working pressure max (bar) | 17 |
Working pressure max (psi) | 247 |
Working temperature max (C) | 203 |
Working temperature max (F) | 398.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |