
VP83008C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
VP83008C
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Center of Pin Hole to Base | .125 in |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | .25 in |
| Package contents | Pivot Pin |
| Pin Diameter | .25 in |
| Pin Hole Diameter | .94 in |
| Product Height | .25 in |
| Product Length/Depth | 1 in |
| Product Type | Pivot Pin |
| Product Volume | .063 in³ |
| Product Weight | .04 lb |
| Product Width | .25 in |
| Sub-brand | None |
| Trade Name | None |