W05465
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4183-0404-2S
W05465
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 3/4–16 IN | |
| End Size 2 | 3/4–16 IN | |
| End type 1 | FPT | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Inside diameter (bore hole size) | .422 in | |
| Packaged Height | 1.457 in | |
| Packaged Length | 1.26 in | |
| Packaged Volume | 3.975 in³ | |
| Packaged Weight | .16 lb | |
| Packaged Width | 2.165 in | |
| Product Height | 1 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Carbon steel | |
| Product Volume | 1.5 in³ | |
| Product Weight | .16 lb | |
| Product Width | 1 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4–16 | |
| Thread Size 2 | 3/4–16 | |
| UNSPSC | 40172607 | |
| UPC | 725975757338 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |