Weatherhead by Danfoss
W44048
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
W44048
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Angle (shape) 2 | Straight |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 7000 Psi |
| Color | Silver |
| Connection style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 5/8 IN |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Inside diameter | .5 in |
| Package contents | Ready made hose assembly |
| Packaged Height | .748 in |
| Packaged Length | 47.991 in |
| Packaged Volume | 26.851 in³ |
| Packaged Weight | 1.101 lb |
| Packaged Width | .748 in |
| Product Height | .55 in |
| Product Length/Depth | 48 in |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | 14.52 in³ |
| Product Weight | 1.1 lb |
| Product Width | .55 in |
| Sub-brand | None |
| Trade Name | None |
| Tube material | Hybrid Polymer |
| UNSPSC | 40141764 |
| UPC | 757522692243 |
| Working pressure | 1000 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -65 °F |