Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | WA0626700 |
| End size 1 | -20 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 36.98 |
| Fluid loss cc | 26.90000 |
| Hex size 1 IN | 3.030 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 6525 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117175 |
