COUPLING,W6000,F,1"1/2,CS,-24NPT,FKM
WA06277V0
Catalog item:
WA06277V0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
WA06277V0
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | WA06277V0 |
| End size 1 | -24 |
| End type 1 | Female Pipe (NPT) |
| Flow rate GPM | 54.95 |
| Fluid loss cc | 37.50000 |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Valve Type | 2 way |