Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL021790
SCREW, M 8x30-8.8 A4GS DIN912
WAL021790
Catalog item:
WAL021790
Where to buy
Export PDF
Tools
Add to comparison
WAL021790
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL021790
Class
Class 8.8
Diameter MM
13.00
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Waltech
Thread size
M8X30
Thread type
Metric