Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL060719 |
| Complete connector | No |
| End size 1 | 12L |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Phosphate coating |
| Hex size 1 MM | 19.0 |
| Item type | Weldable connector |
| Model Code 1 | ASS 12 L-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | ASS … |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
