Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL061103 |
| Complete connector | No |
| End size 1 | 16S |
| End size 2 | 16S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Phosphate coating |
| Hex size 1 MM | 32.0 |
| Item type | Weldable connector |
| Model Code 1 | ESS 16 S-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | ESS … |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Thread size 2 | M24x1.5 |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 630 |
