Danfoss Waltech
WAL372415Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL372415Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Connections meeting industry specifications | |
| Brand | Danfoss | |
| Compatible tube OD | 16 mm | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 16.13 mm | |
| End Size 2 | 30 mm | |
| End type 2 | Metric | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose fromWide range of styles offered in both metric and imperial sizes.Increased uptime in critical operationsReduces maintenance costs with corrosion protection | |
| Inside diameter | 16.13 mm | |
| Item type | Profile Ring | |
| Product Height | 30 mm | |
| Product Length/Depth | 20.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Tube Fittings | |
| Product Volume | 18.45 cm³ | |
| Product Weight | .007 kg | |
| Product Width | 30 mm | |
| Sub-brand | Waltech | |
| Thread sealant | No | |
| Thread Size 2 | M24X1.5 | |
| Trade Name | None | |
| Working pressure | 630 bar |