
BANJO, RSWS 42 LR A4GS
WAL606670
Model code: RSWS 42 LR A4GS
Catalog item:
WAL606670
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL606670
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606670 |
| Complete connector | No |
| End size 1 | 42L |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 65.000 |
| Hex size 2 MM | 55.000 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 42 LR A4GS |
| Product height in | 4.016 |
| Product height mm | 102.000 |
| Product length in | 3.287 |
| Product length mm | 83.500 |
| Product material | Carbon steel |
| Product serial name | RSWS … R |
| Product width in | 2.559 |
| Product width mm | 65.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | G 1 1/2 |
| Tube outside diameter 1 MM | 42.000 |
| Tube outside diameter 2 MM | 42.000 |
| Working pressure bar | 250.00 |