Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608955 |
| Complete connector | Yes |
| End size 1 | 14S |
| End size 2 | 14S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.945 |
| Item type | Blanking end |
| Model Code 1 | P-VSK 14 S A4GS |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 0.906 |
| Product length mm | 23.012 |
| Product material | Carbon steel |
| Product serial name | P-VSK … |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 IN | 0.551 |
| Tube outside diameter 2 IN | 0.551 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
