Danfoss Waltech
WAL609708
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
WAL609708
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Fittings included | No fittings required |
| Free floating | Yes |
| Item type | Flare Tool |
| Packaged Height | 1 in |
| Packaged Length | 1 in |
| Packaged Volume | 1 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 1 in |
| Product Height | 9.25 in |
| Product Length/Depth | 29.9 in |
| Product Type | Reshaping Machine |
| Product Volume | 7771.758 in³ |
| Product Weight | 236 lb |
| Product Width | 28.1 in |
| Recalibrates damaged tubing | No |
| Self centering | Yes |
| Single stage | Yes |
| Sub-brand | Waltech |
| Trade Name | None |
| Voltage | 230 V |
| Wattage | 2 kW |