FLANGE, BO-FGK 6000-1 1/2-50x5,0 A4GS
WAL614938
Catalog item:
WAL614938
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL614938
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL614938 |
| Product height in | 4.448 |
| Product height mm | 112.979 |
| Product length in | 3.779 |
| Product length mm | 95.987 |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Sub brand | Waltech |