Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL615362
SCREW, M10x40-8.8 A4GS DIN912
WAL615362
Catalog item:
WAL615362
Where to buy
Export PDF
Tools
Add to comparison
WAL615362
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL615362
Class
Class 8.8
Diameter MM
16.00
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Waltech
Thread size
M10X40
Thread type
Metric