TUBE FTG, ELSD 10 S/R1/4 INNEN A4GS
WAL615660
Model code: ELSD 10 S/R1/4 INNEN A4GS
Catalog item:
WAL615660
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Tube fittings
WAL615660
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL615660 |
| Complete connector | No |
| End size 1 | 10S |
| End size 2 | 10S |
| End size 3 | 10S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.000 |
| Hex size 2 MM | 22.000 |
| Item type | Adjustable connector |
| Model Code 1 | ELSD 10 S/R1/4 INNEN A4GS |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product material | Carbon steel |
| Product serial name | ELSD … |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M18x1.5 |
| Tube outside diameter 1 MM | 10.000 |
| Tube outside diameter 2 MM | 10.000 |
| Tube outside diameter 3 MM | 10.000 |
| Working pressure bar | 800.00 |