Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL615807 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.003 |
| Item type | Blanking end |
| Model Code 1 | VS-7/8-14UNF A4GS |
| Product height in | 1.003 |
| Product height mm | 25.476 |
| Product length in | 0.629 |
| Product length mm | 15.977 |
| Product material | Carbon steel |
| Product serial name | VS-UNF … |
| Product width in | 1.003 |
| Product width mm | 25.476 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |