Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618848
CUTTING RING, P-R 18 L-1.4571 H
WAL618848
Catalog item:
WAL618848
Where to buy
Export PDF
Tools
Add to comparison
WAL618848
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618848
Product height in
0.905
Product height mm
22.987
Product length in
0.385
Product length mm
9.779
Product width in
0.905
Product width mm
22.987
Sub brand
Waltech