Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618849
CUTTING RING, P-R 22 L-1.4571 H
WAL618849
Catalog item:
WAL618849
Where to buy
Export PDF
Tools
Add to comparison
WAL618849
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618849
Product height in
1.062
Product height mm
26.975
Product length in
0.413
Product length mm
10.490
Product width in
1.062
Product width mm
26.975
Sub brand
Waltech