Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618852
CUTTING RING, P-R 42 L-1.4571 H
WAL618852
Catalog item:
WAL618852
Where to buy
Export PDF
Tools
Add to comparison
WAL618852
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618852
Product height in
1.909
Product height mm
48.489
Product length in
0.511
Product length mm
12.979
Product width in
1.909
Product width mm
48.489
Sub brand
Waltech